Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Machine Condition Advisor CMAS 100-SL

Machine monitoring, made simple

SKF Machine Condition Advisor
SKF Machine Condition Advisor (MCA) CMAS 100-SL
SKF Machine Condition Advisor (MCA) CMAS 100-SL
The SKF Machine Condition Advisor CMAS 100-SL is a rugged, easy-to-use, hand-held device that simultaneously measures vibration signals and temperature to indicate machine health and bearing damage - providing early warning of machine problems before a costly breakdown occurs.

Essential plant equipment such as pumps, fans, motors, compressors and gearboxes rely on bearings to keep machines running.

Using the SKF Machine Condition Advisor to measure both the machine condition and bearing activity for changes in vibration and temperature, operations or maintenance staff can detect a pending machine failure before it results in lost production, unplanned downtime and machine damage.

Features:
  • Quick and easy to set up and use
  • Compact, durable and ergonomically designed
  • Automatically compares measurements to established standards
  • Alert and Danger prompts provide diagnostic confidence
  • Efficient, economical and environmentally friendly

Benefits:
  • Avoid costly failures
  • Plan maintenance
  • Reduce maintenance costs
  • Improve machine reliability
  • Ideal for both expert and novice users
SKF logo