Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Speedi-Sleeve prevents seal worn shafts

SKF Speedi-Sleeve

Worn shaft sealing problems? £15 of prevention is worth £600 of cure with SKF Speedi-Sleeve*

SKF Speedi-Sleeve new generation
SKF Speedi-Sleeve

SKF Speedi-Sleeve is a well-proven solution to overcome seal worn shafts without having to disassemble the shaft or specify a new seal size, while still offering an excellent sealing surface.
To seal effectively, radial shaft seals must run against a smooth, round counterface - most often a shaft. If the shaft becomes worn, the seal will no longer be able to retain lubricant and exclude contaminants.

By fitting SKF Speedi-Sleeve to a new or freshly reground shaft, the new surface is protected from the start.  

The proprietary stainless steel material provides an optimised sealing counterface that is better than many shafts, minimising wear to both the sleeve and sealing lip. This also means that shafts can be ground to a lower finish, saving time and money, and when the sleeve eventually wears out, it is much faster and simpler to replace this than to replace or remachine the entire shaft.

Benefits:

  • Prevent damage before it occurs
  • Increase productivity
  • Improve reliability
  • Minimise expensive downtime
  • Uses original seal size
  • Wide range of sizes available

*Approximate average price of SKF Speedi-Sleeve and shaft regrinding


Typical applications:

Industrial shafts with diameters from 12 to 200 mm (0.5 to 8 in.) in a wide range of applications like:

  • Industrial gearboxes
  • Off-highway vehicles for construction and agricultural
  • Mining, minerals processing and cement production
  • Industrial electrical 

For further information contact:
Tom Jones
T: 01582 496479
E: tom.jones@skf.com

SKF logo