Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF bearing heater promotion

Purchase an SKF bearing heater and receive a FREE bearing fitting tool kit worth £370

SKF Bearing Fitting Tool Kit TMFT 36
SKF Bearing Fitting Tool Kit TMFT 36
The kit is designed for quick and precise mounting of bearings, while minimising the risk of bearing damage. The right combination of impact ring and sleeve allows effective transmission of mounting force to the bearing ring with the interference fit, minimising the risk of damaging the bearing’s raceways or rolling elements. In addition to mounting bearings, the SKF TMFT 36 is also suitable for mounting other components such as bushings, seals and pulleys.

The kit contains:

  • 36 impact rings
  • 3 impact sleeves
  • Dead-blow hammer packed in a lightweight carrying case
To redeem the FREE bearing fitting tool kit, simply click here and fill in the form. Your purchase order must be received by 31 March 2017.

The latest generation of SKF Induction heaters are highly efficient, and suitable for heating a wide range of bearings as well as other components. To achieve maximum heating efficiency the induction coil of the SKF heater is positioned outside of the heater’s housing, allowing the bearing to be placed around it. This significant innovation results in a reduced heating time and power consumption of up to 80%, ultimately saving up to 70% on heating costs.

The following heaters are available to purchase as part of this promotion:

  • Electric hot plate 729659 C 
  • High frequency portable induction heater 
  • TMBH 1 Large induction heater TIH 220m
  • Medium induction heater TIH 100m 
  • Small induction heater TIH 030m
If you would like more information about bearing heaters or the promotional offer, click here or call SKF 01582 496688.
SKF logo