Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Compact control unit for max. 3 actuators. Individual parameterisation of the motor outputs is available. Medical approved Control unit.

Features and Benefits

  • Over current cut-off (summary max. 10 A)
  • 3 motor outputs (DIN8)
  • Long lifetime > 100 000 cycles
  • First failure safe (with exceptions)
  • Small box
  • Easy plug and play system
  • Overload and over-temperature protection
  • Approved for medical applications
  • Easy to clean
Technical data:
Input voltage
120-230 V AC
Output voltage
24 V DC
Actuator ports (DIN8)
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
EN 60601-1 / UL 60601-1

Technical datasheet
Operating manual
SKF logo