Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CAED ANR

CAED ANR
Compact control unit for one actuator with analogical position feedback

Features and Benefits

  • Compact potentiometer control unit
  • Supply voltage 24 V DC
  • Electronic overload protection, factory pre-set at 5 or 9 A
  • LED indication for overload cut out
  • All connections made at front screw terminal
  • Easy installation
CAED ANR technical data
Input voltage
22-28 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
1
Duty cycle (intermittent)
2 min. / 8 min.
IP protection
40

Technical datasheet
SKF logo