Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Control units

Control units

A large number of control units are available to operate the rotary / linear actuators and telescopic pillars. The control units can have either AC input (100 - 240 V) or DC input.  There are Control unit able to manage single actuator but also CU allowing the connection of up to 6 actuators and several external HMI. There is also a control unit able to operate DC actuators using a battery (power cable is needed to recharge).


Solutions with quicker availability

SKF logo