Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Mobile control unit for controlling max. 2 actuators with battery operation. Medical approved Control unit.

Features and Benefits

  • Over current cut-off
  • Emergency off (red button)
  • Emergency down function
  • Charging system included
  • Independent from mains voltage
  • Suitable for mobile applications
  • Audible signal for low charge condition
  • LED indication for battery charge level
Technical data:
Input voltage
24 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
EN 60601-1 / EN 60601-1-2 / UL 60601-1 / EN ISO 10535

Technical datasheet
Operating manual
SKF logo