Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SCU

SCU
Compact control unit for max. 6 actuators. Individual parameterisation of the motor outputs is available. Medical approved Control unit.

Features and Benefits

  • 3 or 6 motor outputs (DIN8)
  • Synchronous run, up to 6 actuators, memory functions
  • 4 inputs for external limit switches
  • 3 operating device inputs
  • Summary current cut-off, individual current cut-off for each channel
  • Long lifetime > 100 000 cycles
  • Single fault sage
  • DC version output 30 A
  • High safety due to first failure safety
  • More flexibility when using batteries (charge inside the battery)
  • Approved for medical applications


Technical data:
Input voltage
24 V DC or 120/230 V AC
Output voltage
24 V DC
Actuator ports (DIN8)
3/3 or 6
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
X4
Approvals
EN 60601-1 / UL 60601-1

Technical datasheet
Operating manual
SKF logo