Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

VCU

VCU
Compact control unit for max. 5 actuators. Individual parameterisation of the motor outputs is available. Medical approved Control unit.

Features and Benefits

  • Summary current cut-off
  • Individual current cut-off for each channel
  • 3 or 5 motor outputs (DIN8)
  • Long lifetime > 100 000 cycles
  • Single fault safe
  • DC version output 30 A
  • Easy plug and play system
  • Easy to clean
  • Approved for medical applications
Technical data:
Input voltage
120-230 V AC
Output voltage
24 V DC
Actuator ports (DIN8)
3 or 5
Duty cycle (intermittent)
1 min. / 9 min.
IP protection
X4
Approvals
EN 60601-1 / UL 60601-1

Technical datasheet
Operating manual
SKF logo