Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CAHB-20A

CAHB-20A is a solution for medium- and heavy-load applications, is virtually maintenance-free, self-locking and IP 66-rated. Designed to operate in temperatures from -40 to 85 °C at a 25% duty cycle, SKF electromechanical actuator CAHB-20  features robust metal gears, corrosion-resistant housings and ACME screws. Additional design options are available.
Discover the CAHB series of SKF actuators:
Technical data:
Push load
up to 2 500 N
Pull load
up to 2 500 N
Speed (full load)
up to 27 mm/s
Stroke
102 to 610 mm
Voltage
12 or 24 V DC
Operating temperature
-40 to +85 °C
Type of protection
IP 66

Technical datasheet
Operating manual
SKF logo