Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CALA 36A

CALA 36A
CALA 36 is a compact 12 or 24V DC actuator, intended for industrial use. The motor and drive spindle are connected in-line through a planetary gear assembly. This makes the compact design suitable in applications where space is restricted.

Features and Benefits

  • Compact
  • Lubricated for service life
  • Corrosion resistant
  • High operating reliability
  • Selection of front attachments
  • Limits switches as accessories
CALA 36A technical data:
Push load
600 N
Pull load
600 N
Speed (full load)
17 mm/s
Stroke
50 to 200 mm
Voltage
12/24 V DC
Operating temperature
0 to +50 °C
Type of protection
IP 44

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo