Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CAP Series

CAP Series
The base for CAP positioning actuator series is the existing CAR linear actuator series and CAT Modular Range with a vast number of possibilities such as motors, front & rear attachments etc. Positioning accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum.

Features and Benefits

  • Long lifetime
  • Robust and reliable
  • Wide range of components
  • Left and right-hand version
CAP 32 technical data:
Push load
up to 3 500 N
Pull load
up to 3 500 N
Speed (full load)
up to 40 mm/s
Stroke
50 to 700 mm
Voltage
12/24 V DC or 120/230 V AC
Operating temperature
-20 to +50 °C
Type of protection
IP 20/44/54

Technical datasheet
CAP 43A technical data:
Push load
up to 3 000 N
Pull load
up to 3 000 N
Speed (full load)
up to 40 mm/s
Stroke
100 to 400 mm
Voltage
24 V DC
Operating temperature
-20 to +50 °C             
Type of protection
IP 44

Technical datasheet
CAP 43B technical data:
Push load
up to 4 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 52 mm/s
Stroke
50 to 700 mm
Voltage
24 V DC
Operating temperature
-20 to +50 °C             
Type of protection
IP 44

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo