Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CAP43 A

CAP43 A

The base for CAP positioning actuator series is the existing CAT Modular Range coupled with a potentionmeter to provide  position feed-back. Accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum.



Return to linear actuator CAT33

Technical data:
Push load 
up to 3 000 N 
Pull load 
up to 3 000 N 
Speed (full load) 
up to 40 mm/s 
Stroke 
100 to 400 mm 
Voltage 
24 V DC 
Operating temperature 
-20 to +50 °C              
Type of protection 
IP 44 

Technical datasheet
SKF logo