Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CAT Series

CAT Series
The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom-built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.

Features and Benefits

  • Compact
  • Robust
  • Modular
  • Lubricated for service life
  • High efficiency
CAT 33 technical data:
Push load
up to 3 000 N
Pull load
up to 3 000 N
Speed (full load)
up to 40 mm/s
Stroke
100 to 400 mm
Voltage
12/24 V DC or 120/230/400 V AC
Operating temperature              
-20 to +50 °C
Type of protection
IP 20/54/55/44/65

Technical datasheet
CAT 33H technical data:
Push load
up to 1 200 N
Pull load
up to 1 200 N
Speed (full load)
up to 150 mm/s
Stroke
100 to 400 mm
Voltage
12/24 V DC or 120/230/400 V AC
Operating temperature              
-20 to +50 °C
Type of protection
IP 20/54/55/44/65

Technical datasheet
CAT 32B technical data:
Push load
up to 4 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 52 mm/s
Stroke
50 to 700 mm
Voltage
12/24 V DC or 120/230/400 V AC
Operating temperature              
-20 to +50 °C
Type of protection
IP 20/54/55/65

Technical datasheet
CAT 21B technical data:
Push load
600 N
Pull load
600 N
Speed (full load)
8,1 mm/s
Stroke
50 to 300 mm             
Voltage
24 V DC
Operating temperature
N/A
Type of protection
IP X4

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo