Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Ecomag Series

Ecomag series
Ecomag linear actuators enable safe and precise power-driven movement of beds, tables, and chairs for patients in hospitals, clinics, rehabilitation facilities, and home-care settings. These compact and cost-effective systems feature modular design to promote customization for the most demanding application requirements.

Features and Benefits

  • Compact
  • Cost effective
  • Silent operation
  • Control unit can be mounted to the actuator
Technical data:
Push load
up to 6 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 9 mm/s
Stroke
50 to 300 mm
Voltage
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP X4S

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling

ECOMAG series

SKF logo