Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Magforce Series

Magforce SLS
The Magforce line consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. Magforce offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end-switch, extended shaft etc.

Features and Benefits

  • Ideal for heavy load applications
  • Wide speed/force range
  • Robust design
SLS technical data:
Push load
up to 50 000 N
Pull load
up to 50 000 N
Speed (full load)
up to 74 mm/s
Stroke
100 to 700 mm            
Voltage
3X400 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
SKS-SKA technical data:
Push load
up to 30 000 N
Pull load
up to 30 000 N
Speed (full load)
up to 45 mm/s
Stroke
100 to 700 mm            
Voltage
3X400 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
SKD technical data:
Push load
up to 15 000 N
Pull load
up to 15 000 N
Speed (full load)
up to 25 mm/s
Stroke
100 to 700 mm            
Voltage
3X400 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
STD technical data:
Push load
up to 15 000 N
Pull load
up to 15 000 N
Speed (full load)
up to 10 mm/s
Stroke
100 to 700 mm            
Voltage
3X400 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
STW technical data:
Push load
up to 15 000 N
Pull load
up to 15 000 N
Speed (full load)
up to 12 mm/s
Stroke
100 to 700 mm            
Voltage
230 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
SKG technical data:
Push load
up to 15 000 N
Pull load
up to 15 000 N
Speed (full load)
up to 55 mm/s
Stroke
100 to 700 mm            
Voltage
24 V DC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
STG technical data:
Push load
up to 15 000 N
Pull load
up to 15 000 N
Speed (full load)
up to 14 mm/s
Stroke
100 to 700 mm            
Voltage
24 V DC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
DSP technical data:
Push load
up to 4 500 N
Pull load
up to 4 500 N
Speed (full load)
up to 50 mm/s
Stroke
100 to 700 mm            
Voltage
3X400 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
ASM technical data:
Push load
up to 4 000 N
Pull load
up to 4 000 N
Speed (full load)
up to 50 mm/s
Stroke
100 to 700 mm            
Voltage
12/24 V DC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual
WSP technical data:
Push load
up to 2 600 N
Pull load
up to 2 600 N
Speed (full load)
up to 50 mm/s
Stroke
100 to 700 mm            
Voltage
230 V AC
Operating temperature
-10 to +40 °C
Type of protection
IP 54

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo