Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

MAX-6

MAX-6
The Max-6 includes powerful AC actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position. The series is medical approved and has an integrated control, operating units and can be supplied with accessories.
Technical data:
Pushload
up to 8 000 N
Pull load
up to 6 000 N
Speed (full load)
up to 13 mm/s
Stroke
50 to 700 mm
Voltage
120/230 V AC
Operating temperature
0 to +40 °C
Type of protection
IP 66S

Technical datasheet
Operating manual
SKF logo