Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


The Runner is a very compact, high performance actuator, targeting high load applications. The series is medical approved. The system includes a single fault safe control unit for up to 3 actuators as well as corresponding accessories.

Features and Benefits

  • High push/pull force
  • Compact design
  • Silent operation
  • Back-up nut as standard
  • High safety factor
Technical data:
Push load
up to 12 000 N
Pull load
up to 8 000 N
Speed (full load)
up to 8 mm/s
50 to 500 mm
24 V DC
Operating temperature
+10 to +40 °C
Type of protection

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo