Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


CRAB 05 gives a very compact rotary actuator with high static load capacity.
Suitable applications are adjustments and/or tilting, where limited space and/or high stiffness is important.   
CRAB 05 is designed to be easy integrated and give a cost effective solution in OEM applications.

Features and Benefits

  • Multiple output shafts
  • Multiple motor options
  • Small and compact
CRAB 05 technical data
Max. dynamic output torque
100 Nm
Max. dynamic input torque
4,4 Nm
Max. radial force
200 N
Efficiency factor
30 to 40 %
Max. input speed
300 rpm
Gear ratio
56:1 to 57:1

Technical datasheet

Typical applications

  • Oil & Gas
  • Medical
SKF logo