Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CRAB 17

CRAB 17
CRAB 17 offer variations of output shafts and a wide range of motor options.
It offers a small dimensions and high torque compared with a normal gear.
Motors is available with for 12, 24 or 90 VDC , 110 or 220VAC.

Features and Benefits

  • Multiple output shafts
  • Multiple motor options
  • Small and compact
CRAB 17 technical data
Max. angular speed
180 °/s
Efficiency factor
50 %
Max. axial load
5 000 N
Max. tilt moment
100 Nm
Temperature range
-20 to +60 °C

Technical datasheet

Typical applications

  • Oil & Gas
  • Medical
SKF logo