Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CAWA

CAWA
CAWA
The CAWA is a powerful, sturdy yet compact linear actuator designed for vertically hanging loads. Its smooth operation and clean lines make it especially suitable for use in patient lifters and similar applications.

Features and benefits

  • Compact
  • Lubricated for service life
  • High operating reliability
  • Selection of front attachments
  • Powerful
CAWA technical data
Push load
1 650 N
Pull load
0 N
Speed (full load)
14 mm/s
Stroke
500 to 1 000 mm
Voltage
24 V DC
Operating temperature
+5 to +40 °C
Type of protection
IP 20

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
SKF logo