Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

TFG

TFG image
TFG
TFG is a very compact, fast and powerful lifting pillar, and can be used for push or pull applications. Thanks to the rigid aluminium profiles and the precision glide pads, the TFG can lift off-centre loads without distorting. The pillar run very quietly, with minimum vibration and it’s self-locking for both push and pull.

Features and benefits

  • Push or pull load
  • Compact design
  • Fast movement
  • Powerful
  • Plug and play
Technical data:
Push load
2 500 N
Pull load
2 500 N
Speed (full load)
15 mm/s
Stroke
200 to 700 mm
Voltage
120/230 V AC or 24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 30

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo