Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

TMA/TMD

TMA/TMD image
TMA/TMD
The TMA telescopic pillar offers an attractive design for height adjustable desks, tables, chairs and lightweight industrial workstations. The TMD is very stylish and ideal for office environment. The pillar can be controlled by using desk, hand or foot switches.

Features and benefits

  • Powerful and fast lifting
  • Aesthetic design
  • Efficient retracted length ratio
TMA technical data
Push load
1 000 N
Pull load
0 N
Speed (full load)
35 mm/s
Stroke
500 mm
Voltage
24 V DC
Operating temperature
+5 to +40 °C
Type of protection
IP 20

Technical datasheet
Operating manual
TMD technical data
Push load
800 N
Pull load
0 N
Speed (full load)
35 mm/s
Stroke
700 mm
Voltage
24 V DC
Operating temperature
+5 to +40 °C
Type of protection
IP 20

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo