Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

TMS

TMA/TMD image
TMS
The TMS is a strong telescopic pillar with an optimal stroke / retracted length ratio for the lift of heavy eccentric loads. The TMS is fast, silent and able to lift 400 kg centric load or 150 kg eccentric load in a 2 m distance away from the pillar.

Features and benefits

  • High bending load
TMS technical data
Push load
4 000 N
Pull load
4 000 N
Stroke
250 to 700 mm
Operating temperature
+10 to +40 °C

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo