Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

TXG

TXG image
TXG
This TXG telescopic pillar offers an attractive design for height adjustable desks, ophtalmic tables, chairs and lightweight industrial workstations. The TXG series has an integrated control unit and combines the advantages of AC and DC power.

Features and benefits

  • Powerful and fast lifting
  • Aesthetic design
Technical data:
Push load
1 500 N
Pull load
0 N
Speed (full load)
up to 17 mm/s
Stroke
200 to 600 mm
Voltage
120/230 V AC or 12/24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 30

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo