Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Other angular contact thrust ball bearings

In addition to the angular contact thrust ball bearings described here, SKF also manufactures single direction bearings – screw support bearings (fig. 1) – and double direction super-precision bearings for the work spindles of machine tools (fig. 2, fig. 3). These machine tool bearings are available with a contact angle of 60° for high stiffness, or where high speed capability is required, with a contact angle of 40° or 30°. Information about these precision bearings will be supplied on request.
SKF logo