Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Single direction angular contact thrust ball bearings

Single direction angular contact ball bearings (fig 1) are able to take up axial loads acting in one direction. They are of separable design, i.e. the washers and ball and cage assembly can be mounted individually. In the main application area for these bearings – rotary tables – two bearings are always adjusted against each other. The second bearing has to carry the weight of the drill when it is stationary and has a higher load load carrying capacity than the first bearing.
SKF logo