Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designs and variants

The SKF standard assortment includes:
  • Single row deep groove ball bearings (fig. 1)
    • most widely used
  • Stainless steel deep groove ball bearings (fig. 2)
    • corrosion resistant when exposed to moisture and several other media
  • Single row deep groove ball bearings with filling slots (fig. 3)
    • higher radial load carrying capacity
  • Double row deep groove ball bearings (fig. 4)
    • considerably higher load carrying capacity
SKF logo