Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Deep groove ball bearings

Deep groove ball bearings are particularly versatile. They are suitable for high and very high speeds, accommodate radial and axial loads in both directions and require little maintenance. Because deep groove ball bearings are the most widely used bearing type, they are available from SKF in many designs, variants and sizes.
In addition to the bearings presented in this section, deep groove ball bearings for special applications are shown under Engineered products. These bearings include:
For single row cam rollers, refer to Track rollers.

Highlights

SKF logo