Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


Depending on their design, series and size, SKF single row deep groove ball bearings are fitted with one of the cages shown in table 1. The standard stamped steel cage is not identified in the bearing designation. If non-standard cages are required, check availability prior to ordering.
The lubricants generally used for rolling bearings do not have a detrimental effect on cage properties. However, some synthetic oils and greases with a synthetic oil base and lubricants containing EP additives, when used at high temperatures, can have a detrimental effect on polyamide cages. For additional information about the suitability of cages, refer to Cages and Cage materials.
SKF logo