Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Temperature limits

The permissible operating temperature for deep groove ball bearings can be limited by:
  • the dimensional stability of the bearing rings and balls
  • the cage
  • the seals
  • the lubricant
When temperatures outside the permissible range are expected, contact the SKF application engineering service.

Bearing rings and balls

SKF deep groove ball bearings undergo a special heat treatment. The bearings are heat stabilized up to at least 120 °C (250 °F).

Cages

Steel, brass or PEEK cages can be used at the same operating temperatures as the bearing rings and balls. For temperature limits of cages made of other polymer materials, refer to Cage materials.

Seals

The permissible operating temperature for seals depends on the material:
  • NBR seals:
    –40 to +100 °C (–40 to +210 °F)
    Temperatures up to 120 °C (250 °F) can be tolerated for brief periods.
  • FKM seals:
    –30 to +230 °C (–20 to +445 °F)

Lubricants

Temperature limits for greases used in SKF deep groove ball bearings capped on both sides are provided in table 1. Temperature limits for other SKF greases are provided under Lubrication.
When using lubricants not supplied by SKF, the temperature limits should be evaluated according to the SKF traffic light concept.
SKF logo