Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Bearings for preloaded bearing arrangements

For certain applications, SKF supplies single bearings or matched bearing sets, which are specifically made to enable simple and reliable adjustment, or which are matched during manufacture so that after mounting, a predetermined value of the preload will be obtained. These include
  • tapered roller bearings to the CL7C specifications for automotive pinion and differential bearing arrangements; further details will be found in the section Single row tapered roller bearings
  • single row angular contact ball bearings for universal matching, see section Single row angular contact ball bearings
  • paired single row tapered roller bearings, e.g. for industrial gearboxes, see section Paired single row tapered roller bearings
  • paired single row deep groove ball bearings, see section Single row deep groove ball bearings.
SKF logo