Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Chamfer dimension limits

To prevent the improper dimensioning of fillets on associated components for rolling bearings and facilitate calculations to locate retaining rings, the maximum chamfer limits (fig. 1) for the relevant minimum chamfer dimensions (→ product tables) are listed in the following tables:
  • chamfer dimension limits for metric radial and thrust bearings, except tapered roller bearings (table 1)
  • chamfer dimension limits for metric radial tapered roller bearings (table 2)
  • chamfer dimension limits for inch tapered roller bearings (table 3)
The limits for metric bearings are in accordance with ISO 582:1995. The limits for inch tapered roller bearings, which differ considerably from those for metric bearings, are described in ANSI/ABMA Std. 19.2-2013, but are not standardized.

Example

What is the largest radial value (r1 max) for the chamfer of a 6211 deep groove ball bearing? 
From the product table, r1 min = 1,5 mm and d = 55 mm.
From table 1, with rs min = 1,5 mm and d < 120 mm, the largest radial value r1 max = 2,3 mm.
SKF logo