Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF greases

The assortment of SKF greases for rolling bearings covers virtually all application requirements. These greases have been developed based on the latest information about rolling bearing lubrication. SKF continuously monitors the quality of its greases prior to use or sale.
The most important technical specifications for SKF greases, together with a quick selection guide, are provided in table 1 - part 1 and table 1 - part 2. The temperature ranges where the SKF greases can be used are schematically illustrated according to the SKF traffic light concept in diagram 1.
For additional information about SKF greases, refer to the catalogue SKF Maintenance and Lubrication Products or Lubrication solutions.
For a more detailed selection of the appropriate grease for a specific bearing type and application, use the internet based SKF grease selection program, SKF LubeSelect.
SKF logo