Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Viscosity ratio κ

The importance of the oil viscosity to form a hydrodynamic oil film that separates the bearing contact surfaces is already mentioned under Lubrication conditions – the viscosity ratio κ. That information applies equally to the base oil viscosity of lubricating greases and oils.
The condition of the lubricant is described by the viscosity ratio κ as the ratio of the actual viscosity n to the rated viscosity ν1 for adequate lubrication, when the lubricant is at normal operating temperature.



where
κ
=viscosity ratio
ν=actual operating viscosity of the lubricant [mm2/s]
ν1=rated viscosity of the lubricant depending on the bearing mean diameter and rotational speed [mm2/s]
To separate the bearing contact surfaces, a minimum viscosity ratio κ = 1 is required. Full-film conditions exist when κ ≥ 4, i.e. a sufficient hydrodynamic film is formed for adequate lubrication. However, SKF recommends limiting κ to 4, otherwise the frictional heat decreases the operating viscosity.
In applications where κ < 1, a sufficient hydrodynamic film cannot be formed and metal-to-metal contact may occur. The use of lubricants containing extreme pressure or anti-wear additives (→ Load carrying ability) might extend bearing service life.
For oil lubricated applications where κ < 0,4, an oil with EP additives must be used.
In applications where κ < 1, hybrid bearings (→ Hybrid bearings) can be considered. Even under inadequate lubrication conditions, there is reduced risk of smearing between silicon nitride and steel surfaces.
SKF logo