Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Checking the static load carrying capacity

For dynamically loaded bearings, where the equivalent static bearing load P0 is known, it is advisable to check that the static load carrying capacity is adequate using

Static load carrying capacity

If the s0 value obtained is less than the recommended guideline value (table 1), a bearing with a higher basic static load rating should be selected.
SKF logo