Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system

The designations of most SKF rolling bearings follow a system that may consist of a basic designation with or without one or more prefixes and/or suffixes (→ Basic bearing designation system).
An example and the applicable options for thrust ball bearings are given below.
Basic bearing designation system

Example


51328 Mwhere51328 =
M =Test Designation 4
Test Designation 1Prefixes (n.a.)

Test Designation 2Basic designation
Listed in table 1
BA .Thrust ball bearing, bore diameter d < 10 mm
The one-digit number after BA identifies the bore diameter.

Catalogue image - Test Designation 3Suffixes - Internal design (n.a.)

Test Designation 4Suffixes - External design (seals, snap ring groove, etc.) (n.a.)

Catalogue image - Test Designation 5Suffixes - Cage design
FMachined steel cage, ball centred
MMachined brass cage, ball centred

Catalogue image - Test Designation 6.1Suffixes - Materials, heat treatment (n.a.)

Test Designation 6.2Suffixes - Accuracy, clearance, preload, quiet running
P5Dimensional and geometrical tolerances to class P5
P6
Dimensional and geometrical tolerances to class P6

Catalogue image - Test Designation 6.3Suffixes - Bearing sets, matched bearings (n.a.)

Test Designation 6.4Suffixes - Stabilization (n.a.)

Suffixes - Lubrication (n.a.)

Test Designation 6.6Suffixes - Other variants (n.a.)
SKF logo