Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Thrust ball bearings

Double direction thrust ball bearing
SKF thrust ball bearings are manufactured as single direction (fig. 1) or double direction (fig. 2) thrust ball bearings. They are designed to accommodate axial loads only and must not be subjected to any radial load.

Bearing features

  • Separable and interchangeable
    The separable components of SKF thrust ball bearings are interchangeable (fig. 3, fig. 4). This facilitates mounting and dismounting, and maintenance inspections.
  • Initial misalignment
    Bearings with sphered housing washer(s) (fig. 5) can accommodate initial misalignment.
  • Interference fit
    Shaft washers have a ground bore to enable an interference fit. The bore of the housing washer is turned and always larger than the shaft washer bore.
In addition to the bearings presented in this section, SKF supplies thrust ball bearings for special application requirements. This assortment includes:
SKF logo