Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Basic design

SKF supplies metric adapter sleeves with a metric or an inch bore and inch adapter sleeves. The sleeves are slit and supplied complete with a lock nut and locking device. Smaller sizes use a nut and a lock washer (fig. 1). Larger sizes use a nut and a locking clip (fig. 2) or locking plate (fig. 3).
Metric sleeves with a bore diameter ≤ 180 mm (size ≤ 40) are phosphated. Larger metric sleeves and all inch sleeves are coated with a solventless rust inhibitor.
Adapter sleeves listed here constitute the basic SKF assortment and are only part of the total assortment. For larger sizes (bore diameter ≥ 1 060 mm) and variants not listed in the product tables, contact SKF.
SKF logo