Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Designation system

The designations of SKF bearing accessories follow a system that consists of a product type, size identification and, where applicable, suffixes.

An example and the applicable options for lock nuts with an integral locking device are listed in the following:

Basic bearing designation system

Example

KMK 13
whereKMK =
13 =

Applicable options for lock nuts with an integral locking device

Test Designation 2
Product type
KMK
Lock nut with an integral locking device

Test Designation 2
Size identification

Listed in the product table

Catalogue image - Test Designation 3
Suffixes (n.a.)
SKF logo