Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system

The designations of SKF bearing accessories follow a system that consists of a product type and size identification with or without a suffix.

An example and the applicable options for precision lock nuts with axial locking screws are given below.
Basic bearing designation system
KMD 11
whereKMD =
11 =

Applicable options for precision lock nuts with axial locking screws

Test Designation 2
Product type
KMD
Two-part precision lock nut with axial locking screws

Test Designation 2
Size identification
4 to
(x5) 20 mm thread diameter
21
(x5) 105 mm thread diameter

Catalogue image - Test Designation 3
Suffixes
-
Steel
SKF logo