Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Precision lock nuts

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter locating side face:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Thread sizePrincipal dimensionsAxial load carrying capacity Designation
    static Lock nut
 d1BG   
mmmm kN  
       
10
23
14
M 10x0.75
35
 
KMT 0
50
70
25
M 50x1.5
 
 
KMD 10
55
75
25
M 55x2
 
 
KMD 11 P
105
130
32
M 105x2
 
 
KMD 21
100
125
32
M 100x2
 
 
KMD 20
95
120
32
M 95x2
 
 
KMD 19
90
115
32
M 90x2
 
 
KMD 18
85
110
32
M 85x2
 
 
KMD 17
80
105
32
M 80x2
 
 
KMD 16
75
95
28
M 75x2
 
 
KMD 15
70
90
28
M 70x2
 
 
KMD 14
65
85
28
M 65x2
 
 
KMD 13
60
80
26
M 60x2
 
 
KMD 12 P
20
38
18
M 20x1
 
 
KMD 4
25
43
20
M 25x1.5
 
 
KMD 5
30
48
20
M 30x1.5
 
 
KMD 6
35
53
22
M 35x1.5
 
 
KMD 7
40
58
22
M 40x1.5
 
 
KMD 8
45
66.5
22
M 45x1.5
 
 
KMD 9

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo