Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Basic design

SKF withdrawal sleeves (fig. 1) are slit. Sleeves with a bore diameter ≤ 190 mm (size ≤ 40) are phosphated. Larger sleeves are coated with a solventless rust inhibitor.
The nut required to remove a withdrawal sleeve must be ordered separately. Appropriate sizes of nuts are listed in the product table.
Withdrawal sleeves listed here constitute the basic SKF assortment. For larger sizes (bore diameter ≥ 1 060 mm), contact SKF.
SKF logo