Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Design considerations

For general information about design considerations, refer to the following sections:
For additional information about rolling bearings for paper machine housings, refer to the product information for:
For information about paper machine applications, refer to the SKF handbook Rolling bearings in paper machines.
SKF logo