Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shaft specifications

When a labyrinth ring is mounted on the same shaft diameter as the bearing, its seat should comply with the tolerances required by the bearing.
  • Housings without suffix
    The recommended shaft tolerance class is h9.
  • Housings with suffix C
    The recommended shaft tolerance class is h6 (both under the adapter sleeve and the labyrinth rings).
  • Housings with suffix E
    The recommended shaft tolerance class for bearings with a bore diameter up to 140 mm is p6, and for larger bearings r6. The shaft tolerance class under the outer labyrinth seal is h6.
  • Housings with suffix G
    The recommended shaft tolerance class for bearings with a bore diameter up to 140 mm is p6, and for larger bearings r6. Where a labyrinth ring is mounted on a separate seat, the recommended shaft tolerance class is h6.
SKF logo