Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Condition monitoring

SAF and SAW pillow (plummer) block housings have appropriate positions for condition monitoring sensors. These housings provide a flat area to attach sensors for different condition monitoring equipment (fig. 1)
Position 1 is a measurement point perpendicular to the shaft, and should be used when the housing is hung from its support or when loads act away from the support surface.
Position 2 is a measurement point parallel to the shaft and should be used when loads act toward the support surface.
Both positions 1 and 2 are in accordance with ISO 10816-1:1995.
Position 3 is a measurement point that is approximately 20° to 45° to the shaft axis.
SAF and SAW housings have dimples cast into the housing cap to show where condition monitoring sensors can be mounted for maximum effectiveness.
SKF logo