Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shaft specifications

Table 1 lists the recommended shaft diameter tolerances. The values da, db and dc are listed in the product tables for:
The tolerance class for the bearing shaft seat should be selected from Shaft and housing tolerances and fits.
SKF logo