Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Using sealed bearings

Using sealed bearings in housings with standard seals is a good solution for highly contaminated environments. The sealed bearing together with the housing seal and grease provide three layers of protection (SKF Three-Barrier Solution).
SNL and SE housings can be used together with SKF sealed self-aligning bearings. When using taconite seals, a sealed bearing does not enhance the sealing effect during operation, but still protects the bearing against contaminants during mounting.
SKF logo