Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system for locating rings

Examples and the applicable options for locating rings for SNL housings are given below.

Basic bearing designation system

Examples

FRB 12/360
whereFRB =
12/360 =

Applicable options

Test Designation 1
Series
FRB
Locating ring for SKF bearing housings

Test Designation 2
Size identification
...Width and outside diameter of the locating ring [mm]
SKF logo