Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Dimension standards

Where applicable, boundary dimensions are in accordance with ISO 113:2010 for four-bolt plummer block housings. ISO 113:2010 applies to housings with a bearing seat diameter Da ≤ 540 mm.

Interchangeability

SNL plummer block housings in the 31 series are dimensionally interchangeable with the earlier SD housings.

SNL housings in the 30 and 32 series are dimensionally interchangeable with the earlier SD housings, except for the bearing position. The offset of the bearing centre compared to the centre of the housing differs (dimension s, in the product tables for bearings on an adapter sleeve and for bearings on a cylindrical seat).
SKF logo